Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CMP250-C-A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CMP250-C-A

General Information

  • Extended Product Type:
    CMP250-C-A
  • Product ID:
    7TCA017300R0112
  • EAN:
    5414363102601
  • Catalog Description:
    TUBING,HEAT SHRINK
  • Long Description:
    Heat Shrink Tubing, 6.4mm, Transparent, 1.22m Cut Length, 25 per box

Ordering

  • EAN:
    5414363102601
  • UPC:
    786210822419
  • Replacement Product ID (NEW):
    7TAA017310R0139
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    3917320050
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    25 piece
  • Package Level 1 Width:
    4.1 in
    104 mm
  • Package Level 1 Height:
    4.2 in
    107 mm
  • Package Level 1 Depth / Length:
    49.3 in
    1252 mm

Additional Information

  • Brand / Label:
    Shrink-Kon
  • Color:
    Transparent
  • Effective Date:
    19810407
  • Number of Batteries:
    0
  • Process Temperature Rating:
    -67 to +275 °F
    -55 to +135 °C
  • Product Name:
    PLASTIC HEAT SHRINK TUBING
  • Product Type:
    Heat Shrinkable Tubing
  • Shrink Ratio:
    2:1
  • Shrink Temperature:
    230 °F
    110 °C
  • Thickness:
    Thin

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000217 - Shrink tubing
  • ETIM 7:
    EC000217 - Shrink tubing
  • UNSPSC:
    39121723
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5073 >> Heat shrinkable tube
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds