Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HSB93-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

HSB93-4

General Information

  • Extended Product Type:
    HSB93-4
  • Product ID:
    7TCA017300R0385
  • EAN:
    5414363104605
  • Catalog Description:
    SHRINK KON BOX - 11,5M YELLOW
  • Long Description:
    Thin Wall Heat Shrink Tubing in Dispenser Box - 3/32 Inch Expanded Inside Diameter - 11.5 Meters Yellow

Ordering

  • EAN:
    5414363104605
  • UPC:
    786210590066
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    3917320050
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    2.4 in
    61 mm
  • Package Level 1 Height:
    6.7 in
    170 mm
  • Package Level 1 Depth / Length:
    6.7 in
    170 mm
  • Package Level 2 Units:
    60 piece
  • Package Level 2 Width:
    15.8 in
    401 mm
  • Package Level 2 Height:
    22.5 in
    572 mm
  • Package Level 2 Depth / Length:
    20.9 in
    531 mm

Additional Information

  • Brand / Label:
    Shrink-Kon
  • Color:
    Yellow
  • Dielectric Test Voltage:
    280/Mil (11kV/mm) V
  • Effective Date:
    19980621
  • Flammability Hazard Rating:
    Self Extinguishing
  • Process Temperature Rating:
    -67 to +212 °F
    -55 to +100 °C
  • Product Name:
    Plastic conduit
  • Product Type:
    Thin-Wall Heat Shrinkable Tubing
  • RoHS Date:
    9AKK107992A8965
  • Shrink Ratio:
    2:1
  • Shrink Temperature:
    230 °F
    110 °C
  • Thickness:
    Thin
  • Water Absorption:
    0.03%

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000217 - Shrink tubing
  • ETIM 7:
    EC000217 - Shrink tubing
  • ETIM 8:
    EC000217 - Shrink tubing
  • UNSPSC:
    39121723
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5073 >> Heat shrinkable tube
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds