Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TEC80/40

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TEC80/40

General Information

  • Extended Product Type:
    TEC80/40
  • Product ID:
    7TCA017420R0028
  • EAN:
    5414363109846
  • Catalog Description:
    SHRINK-KON END CAPS 10PCS BLACK
  • Long Description:
    Heat Shrink Tubing End Cap, 80mm Expanded Diameter, 40mm Fully Recovered, Packed 10 per polybag, Black

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Identification & Heat Shrink

Ordering

  • E-Number (Finland):
    5240681
  • EAN:
    5414363109846

Dimensions

  • Product Net Weight:
    .119 lb
    53.968 g

Container Information

  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    19.3 in
    490 mm
  • Package Level 2 Height:
    20.5 in
    521 mm
  • Package Level 2 Depth / Length:
    19.3 in
    490 mm

Additional Information

  • Brand / Label:
    Shrink-Kon
  • Color:
    Black
  • Number of Batteries:
    0
  • Process Temperature Rating:
    -67 to +212 °F
    -55 to +100 °C
  • Product Name:
    INSULATING FITTINGS OF PLASTICS
  • Product Type:
    Heat Shrinkable Tubing
  • Shrink Ratio:
    2:1
  • Shrink Temperature:
    248 °F
    120 °C
  • UPC:
    786210842950

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TEC80/40
  • Instructions and Manuals:
    TEC80/40

Classifications

  • ETIM 6:
    EC000218 - Heat-shrink end cap
  • ETIM 7:
    EC000218 - Shrink end cap
  • UNSPSC:
    39121723
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5073 >> Heat shrinkable tube
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds