Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TC115-FU

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TC115-FU

General Information

  • Extended Product Type:
    TC115-FU
  • Product ID:
    7TCA083020R0061
  • EAN:
    5414363083023
  • Catalog Description:
    25X3MM PVC COVERED GREY HC CU TAPE
  • Long Description:
    PVC Covered Copper Tape - Conductor Size Width 25mm x Height 3mm, Standard Coil Size 25m, Color Range Gray

Ordering

  • EAN:
    5414363083023
  • UPC:
    783786194278
  • Country of Origin:
    United Kingdom (GB)
  • Customs Tariff Number:
    7409111000
  • Selling Unit of Measure:
    metre

Container Information

  • Package Level 1 Units:
    1 m
  • Package Level 1 Width:
    100 in
    2540 mm
  • Package Level 1 Height:
    3 in
    76 mm
  • Package Level 1 Depth / Length:
    25 in
    635 mm
  • Package Level 2 Units:
    25 m
  • Package Level 2 Width:
    57 in
    1448 mm
  • Package Level 2 Height:
    3 in
    76 mm
  • Package Level 2 Depth / Length:
    57 in
    1448 mm
  • Package Level 3 Units:
    1000 m
  • Package Level 3 Width:
    120 in
    3048 mm
  • Package Level 3 Height:
    69 in
    1753 mm
  • Package Level 3 Depth / Length:
    60 in
    1524 mm

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    20000428
  • Insulation Material:
    PVC
  • Material:
    Copper
  • Product Name:
    ELECTRICAL TAPE
  • Product Type:
    Conductors
  • Size:
    25mm x 3mm
  • Standards:
    BS EN 13601

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TC115-FU
  • Instructions and Manuals:
    TC115-FU

Classifications

  • ETIM 6:
    EC001468 - Flat strip for lightning protection
  • ETIM 7:
    EC001468 - Flat strip for lightning protection
  • ETIM 8:
    EC001468 - Flat strip for lightning protection
  • UNSPSC:
    39121621
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4962 >> Flat strip for lightning protection
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds