You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SHPK5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SHPK5

General Information

  • Extended Product Type:
    SHPK5
  • Product ID:
    7TCA083930R0102
  • EAN:
    5415022518504
  • Catalog Description:
    STAINLESS STEEL HOOD
  • Long Description:
    Stainless Steel Hood, To use with Mold 100x 100

Ordering

  • EAN:
    5415022518504
  • UPC:
    075114421249
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8536904000
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    5 piece
  • Package Level 1 Width:
    4.72 in
    120 mm
  • Package Level 1 Height:
    9.45 in
    240 mm
  • Package Level 1 Depth / Length:
    4.72 in
    120 mm

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    20210316
  • Product Main Type:
    LIGHTNING PROTECTION
  • Product Name:
    GROUNDING DEVICE

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    SHPK5
  • Instructions and Manuals:
    SHPK5

Classifications

  • ETIM 7:
    EC003561 - Exothermic welding accessories
  • ETIM 8:
    EC003561 - Accessories/spare parts for exothermic welding
  • UNSPSC:
    39121613
  • IDEA Granular Category Code (IGCC):
    4924 >> Grounding & Bonding Equipment
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links