You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IS100

General Information

  • Extended Product Type:
    IS100
  • Product ID:
    7TCA083930R0107
  • EAN:
    5415022518528
  • Catalog Description:
    IGNITER STRIP
  • Long Description:
    Igniter Strip to use with Ignition Unit

Ordering

  • EAN:
    5415022518528
  • UPC:
    075114421263
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8536904000
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    1000 piece
  • Package Level 1 Width:
    0.39 in
    10 mm
  • Package Level 1 Height:
    3.94 in
    100 mm
  • Package Level 1 Depth / Length:
    2.76 in
    70 mm

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    20210316
  • Product Main Type:
    LIGHTNING PROTECTION
  • Product Name:
    GROUNDING DEVICE
  • Product Type:
    Cable and Block

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    IS100
  • Instructions and Manuals:
    IS100

Classifications

  • ETIM 7:
    EC003561 - Exothermic welding accessories
  • ETIM 8:
    EC003561 - Accessories/spare parts for exothermic welding
  • UNSPSC:
    39121621
  • IDEA Granular Category Code (IGCC):
    4952 >> Lightning protection apparatus and accessories
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links