Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SSCW30-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SSCW30-3

General Information

  • Extended Product Type:
    SSCW30-3
  • Product ID:
    7TCA084220R0426
  • EAN:
    5414363121633
  • Catalog Description:
    SPNSN CATENARY WIRE 3X30MM SSTL
  • Long Description:
    Suspension Catenary Wire. Wire Diameter 3mm. Wire Length 30M. Load Rating 190kg. Stainless steel Finish, suitable for indoor and outdoor and mildly corrosive environments.

Ordering

  • EAN:
    5414363121633
  • UPC:
    783786186044
  • Country of Origin:
    United Kingdom (GB)
  • Customs Tariff Number:
    7312107000
  • Selling Unit of Measure:
    each

Dimensions

  • Product Net Depth / Length:
    30 m

Container Information

  • Package Level 1 Units:
    1 piece

Additional Information

  • Brand / Label:
    Steel City
  • Effective Date:
    20000428
  • Number of Batteries:
    0
  • Product Name:
    SPRING STEEL FASTENERS
  • Product Type:
    Suspension Catenary Wire
  • Rope Diameter:
    3 mm
  • Special Functions:
    Suitable for Indoor and Outdoor, Humid and Mildly Corrosive Enviornments

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC011590 - Universal suspension system
  • ETIM 7:
    EC011590 - Universal suspension system
  • UNSPSC:
    31151505
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    2692 >> Wire rope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds