Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ESP 110E

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ESP 110E

General Information

  • Extended Product Type:
    ESP 110E
  • Product ID:
    7TCA085400R0007
  • EAN:
    5414363176763
  • Catalog Description:
    ESP 110E Surge Protective Device
  • Long Description:
    ESP 110E 110V DATA SPD FOR 2-WIRE LINES UP TO 1.12.5A CURRENT

Technical

  • Standards:
    IEC 61643-21
  • Suitable For:
    To protect systems against transient overvoltages or surges from lightning and electrical switching events
  • Voltage Protection Level ( Up):
    160 V
  • Maximum Continuous Operating Voltage (Uc):
    132 V
  • Rated Current (In):
    300 mA
  • Discharge Current:
    I (max, 8 / 20 µs) 10 kA
  • Rated Frequency (f):
    45 MHz
  • Number of Protected Poles:
    1
  • Connection Type:
    Screw Clamp
  • Serial Resistance:
    1 Ω
  • Wire Stripping Length:
    6 mm

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    120 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    19 mm
  • Product Net Weight:
    0.080 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    5414363176763

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536304000
  • Country of Origin:
    United Kingdom (GB)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000943 - Surge protection device for data networks/MCR-technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536304000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds