Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ESP CAT6/STP-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ESP CAT6/STP-2

General Information

  • Extended Product Type:
    ESP CAT6/STP-2
  • Product ID:
    7TCA085400R0231
  • EAN:
    5415022239478
  • Catalog Description:
    ESP CAT6/STP-2 Surge Protective Device
  • Long Description:
    ESP CAT6/STP-2 2 METRE CAT-6 SHIELDED TWISTED PAIR CABLE WITH RJ45 PLUGS FOR ESP CAT-6 SERIES DATA SPDS

Technical

  • Suitable For:
    To protect systems against transient overvoltages or surges from lightning and electrical switching events

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    240 mm
  • Product Net Height:
    2000 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    5415022239478

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536304000
  • Country of Origin:
    United Kingdom (GB)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002496 - Accessories for surge protection power supply systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536304000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds