You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ESP SL06/3W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ESP SL06/3W

General Information

  • Extended Product Type:
    ESP SL06/3W
  • Product ID:
    7TCA085400R0238
  • EAN:
    5415022308136
  • Catalog Description:
    ESP SL06/3W Surge Protective Device
  • Long Description:
    ESP SL06/3W SLIM LINE DATA SPD FOR 3 WIRE 06V SYSTEMS

Technical

  • Standards:
    IEC 61643-21
  • Suitable For:
    To protect systems against transient overvoltages or surges from lightning and electrical switching events
  • Nominal AC Voltage of the System (Uo):
    6 V
  • Voltage Protection Level ( Up):
    16 V
  • Maximum Continuous Operating Voltage (Uc):
    7.79 V
  • Rated Current (In):
    750 mA
  • Discharge Current:
    I (max, 8 / 20 µs) 10 kA
  • Rated Frequency (f):
    45 MHz
  • Number of Protected Poles:
    3
  • Connection Type:
    Screw Clamp
  • Serial Resistance:
    1 Ω
  • Wire Stripping Length:
    9.5 mm

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    106.5 mm
  • Product Net Height:
    104.6 mm
  • Product Net Depth / Length:
    7 mm
  • Product Net Weight:
    0.08 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    5415022308136

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536308000
  • Country of Origin:
    United Kingdom (GB)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000943 - Surge protection device for data networks/MCR-technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536308000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links