You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OVR 30E

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OVR 30E

General Information

  • Extended Product Type:
    OVR 30E
  • Product ID:
    7TCA085400R0353
  • EAN:
    5415022375473
  • Catalog Description:
    OVR 30E Surge Protective Device
  • Long Description:
    OVR 30E 30V DATA SPD FOR 2 WIRE LINES UP TO 1.25A CURRENT

Technical

  • Standards:
    IEC 61643-21
  • Suitable For:
    To protect systems against transient overvoltages or surges from lightning and electrical switching events
  • Nominal AC Voltage of the System (Uo):
    30 V
  • Voltage Protection Level ( Up):
    43.5 V
  • Maximum Continuous Operating Voltage (Uc):
    37.1 V
  • Rated Current (In):
    300 mA
  • Discharge Current:
    I (max, 8 / 20 µs) 10 kA
  • Rated Frequency (f):
    45 MHz
  • Number of Protected Poles:
    1
  • Connection Type:
    Screw Clamp
  • Serial Resistance:
    1 Ω
  • Wire Stripping Length:
    6 mm

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK108466A5046
  • REACH Declaration:
    9AKK108466A5047

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    120 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    19 mm
  • Product Net Weight:
    0.080 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    1 piece

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536308000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links