You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OVR RS485Q/PT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OVR RS485Q/PT

General Information

  • Extended Product Type:
    OVR RS485Q/PT
  • Product ID:
    7TCA085400R0483
  • EAN:
    5415022501131
  • Catalog Description:
    OVR RS485Q/PT

Technical

  • Standards:
    IEC 61643-21
  • Suitable For:
    To protect systems against transient overvoltages or surges from lightning and electrical switching events
  • Rated Current (In):
    145 mA
  • Connection Type:
    Push-In

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK108466A5046
  • REACH Declaration:
    9AKK108466A5047

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    1 piece

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536308000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links