Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WBX4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WBX4

General Information

  • Extended Product Type:
    WBX4
  • Product ID:
    7TCA085410R0027
  • EAN:
    5414363086543
  • Catalog Description:
    WBX4 Surge Protective Device
  • Long Description:
    WBX4 IP66 ENCLOSURE FOR ESP 415 M1, ESP 208 M1 or ESP 480 M1 OR 4 SINGLE STUD ESP DATA/TELECOM SPDS USING CME4 EARTH BAR, CLEAR LID

Categories

  • Products » Low Voltage Products and Systems » Surge Protective Devices » IEC/EN standard » Furse ESP protector accessories

Ordering

  • EAN:
    5414363086543
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536908085

Dimensions

  • Product Net Width:
    255 mm
  • Product Net Height:
    180 mm
  • Product Net Depth / Length:
    125 mm
  • Product Net Weight:
    0.9 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    5414363086543

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C

Additional Information

  • Product Main Type:
    Accessories
  • Product Name:
    Surge Protective Devices
  • Standards:
    IEC 61643-21
  • Suitable For:
    To protect systems against transient overvoltages or surges from lightning and electrical switching events

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000941 - Surge protection device for power supply systems
  • ETIM 5:
    EC000941 - Surge protection device for power supply systems
  • ETIM 6:
    EC002496 - Accessories for surge protection power supply systems
  • ETIM 7:
    EC002496 - Accessories for surge protection power supply systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds