Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WBXM4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WBXM4

General Information

  • Extended Product Type:
    WBXM4
  • Product ID:
    7TCA085410R0035
  • EAN:
    5414363086574
  • Catalog Description:
    WBXM4 Surge Protective Device
  • Long Description:
    WBXM4 IP67 ENCLOSURE FOR ESP 415 M4 or ESP 480 M4 CLEAR LID

Categories

  • Products » Low Voltage Products and Systems » Surge Protective Devices » IEC/EN standard » Furse ESP protector accessories
  • Products » Low Voltage Products and Systems » Surge Protective Devices » IEC/EN standard » Furse special products

Ordering

  • EAN:
    5414363086574
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    280 mm
  • Product Net Depth / Length:
    180 mm
  • Product Net Weight:
    2.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    5414363086574

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C

Additional Information

  • Product Main Type:
    Accessories
  • Product Name:
    Surge Protective Devices
  • Standards:
    IEC 61643-21
  • Suitable For:
    To protect systems against transient overvoltages or surges from lightning and electrical switching events

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000941 - Surge protection device for power supply systems
  • ETIM 5:
    EC000941 - Surge protection device for power supply systems
  • ETIM 6:
    EC002496 - Accessories for surge protection power supply systems
  • ETIM 7:
    EC002496 - Accessories for surge protection power supply systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds