Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 103131K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

103131K

General Information

  • Extended Product Type:
    103131K
  • Product ID:
    7TCA091210R0147
  • EAN:
    5415022449617
  • Catalog Description:
    PRIMEVO 10L A
  • Long Description:
    Primevo 10L A - Habitation - 5 hours - class II

Additional Information

  • Product Main Type:
    Luminaire
  • Application:
    Distributor Select

Ordering

  • EAN:
    5415022449617
  • UPC:
    075114347570
  • Customs Tariff Number:
    9405490000

Dimensions

  • Product Net Height:
    79 mm
  • Product Net Depth / Length:
    239 mm
  • Product Net Width:
    113 mm
  • Product Net Weight:
    1.15983 lb
    526 g
  • Built-In Depth (t2):
    245 mm
  • Built-In Height:
    50 mm
  • Built-In Width:
    120 mm

Technical

  • Function:
    Housing
  • Functional Testing Capability:
    Automatic Self Test
  • Mounting Position:
    Wall / Ceiling
  • Mounting Type:
    Surface/Recess mounting
  • Degree of Protection:
    IP42
  • Impact Resistance Rating:
    IK07
  • Viewing Distance:
    15 m
  • Lamp Type:
    LED exchangeable
  • Number of Lamps:
    1
  • Number of Lighting Heads:
    0
  • Illuminance:
    8 lm
    Standby Mode 3 lm
  • Number of Poles:
    4
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Nickel-Cadmium
  • Battery Type:
    Industrial
  • Battery Weight:
    .088 kg
  • Housing Color:
    White
  • Housing Material:
    Plastic
  • Cover Material:
    Plastic, Transparent
  • Ambient Temperature:
    IEC62722-2-1 0 ... 40 °C
  • Ballast Type:
    Current Controlled
  • Color Temperature (@Tcol):
    6000 K
  • Connection Type:
    Screw
  • Cross-Section:
    Conductor 1.5 mm²
  • Input Voltage Type:
    AC
  • Marking Type:
    InsertSheet
    Plate
  • Operate Time:
    5 hour
  • Power Consumption (@Pcons):
    1 W
  • Power Factor:
    0.4
  • Power Supply Type:
    Peripheral (Individual Battery)
  • Rated Voltage (Ur):
    230 V
  • Type of Indicator:
    Only single-sided

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    5415022449617
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Width:
    117 mm
  • Package Level 1 Gross Weight:
    0.600 kg

Certificates and Declarations (Document Number)

Classifications

  • ETIM 8:
    EC001957 - Emergency luminaire
  • UNSPSC:
    39111709
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds