Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 642015

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

642015

General Information

  • Extended Product Type:
    642015
  • Product ID:
    7TCA091360R0483
  • EAN:
    5414363190936
  • Catalog Description:
    GRILLE DE PROTECTION PRIMO3_IK10
  • Long Description:
    Emergency lighting luminaire other, mounting accessories

Additional Information

  • Product Main Type:
    Parts and Accessories

Ordering

  • EAN:
    5414363190936
  • UPC:
    783786523726
  • Customs Tariff Number:
    8531100035

Dimensions

  • Product Net Height:
    290 mm
  • Product Net Depth / Length:
    160 mm
  • Product Net Width:
    95 mm
  • Product Net Weight:
    .97902 lb
    444 g

Technical

  • Number of Batteries:
    0
  • Color:
    Stainless steel
  • Housing Material:
    Stainless steel
  • Accessory Type:
    Protective housing

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    5414363190936
  • Package Level 1 Height:
    290 mm
  • Package Level 1 Depth / Length:
    160 mm
  • Package Level 1 Width:
    95 mm
  • Package Level 1 Gross Weight:
    0.272 kg
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Height:
    500 mm
  • Package Level 2 Depth / Length:
    400 mm
  • Package Level 2 Width:
    450 mm
  • Package Level 2 Gross Weight:
    3.075 kg

Certificates and Declarations (Document Number)

Classifications

  • ETIM 8:
    EC002557 - Mechanical accessories/spare parts for luminaires
  • UNSPSC:
    39111710
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds