Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 642202

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

642202

General Information

  • Extended Product Type:
    642202
  • Product ID:
    7TCA091360R0486
  • EAN:
    5414363192428
  • Catalog Description:
    KIT ENCASTREMENT 100 PERCENT PRIMO
  • Long Description:
    Recessed plate for Primevo ET - Wall and Ceiling

Additional Information

  • Product Main Type:
    Parts and Accessories

Ordering

  • EAN:
    5414363192428
  • UPC:
    783786527335
  • Customs Tariff Number:
    8471490000

Dimensions

  • Product Net Height:
    140 mm
  • Product Net Depth / Length:
    267 mm
  • Product Net Width:
    41 mm
  • Product Net Weight:
    .26019 lb
    118 g

Technical

  • Number of Batteries:
    0
  • Color:
    White
  • Housing Material:
    Plastic
  • Material:
    Plastic
  • Accessory Type:
    Mounting kit

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    5414363192428
  • Package Level 1 Height:
    140 mm
  • Package Level 1 Depth / Length:
    267 mm
  • Package Level 1 Width:
    41 mm
  • Package Level 1 Gross Weight:
    0.123 kg

Certificates and Declarations (Document Number)

Classifications

  • ETIM 8:
    EC002557 - Mechanical accessories/spare parts for luminaires
  • UNSPSC:
    39111710
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds