You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6TON15M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6TON15M

General Information

  • Extended Product Type:
    6TON15M
  • Product ID:
    7TCA131440R0129
  • EAN:
    5415022352405
  • Catalog Description:
    HEX DIE FOR CK240 HTC CODE 15
  • Long Description:
    Hex Die, Code 15 for Item CK240

Ordering

  • EAN:
    5415022352405
  • UPC:
    075114271585
  • Country of Origin:
    United States (US)
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    2.5 in
    64 mm
  • Package Level 1 Height:
    2.5 in
    64 mm
  • Package Level 1 Depth / Length:
    2.5 in
    64 mm
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    11.5 in
    292 mm
  • Package Level 2 Height:
    2.5 in
    64 mm
  • Package Level 2 Depth / Length:
    4.5 in
    114 mm

Additional Information

  • Brand / Label:
    Application Tooling
  • Capacity Rating:
    6 ton (UK)
  • Effective Date:
    20151030
  • Product Name:
    OTH TOOLS FOR PRESS STAMP OR PUNCH
  • Product Type:
    Die

Certificates and Declarations

  • Data Sheet, Technical Information:
    6TON15M

Classifications

  • ETIM 6:
    EC001282 - Insert for crimp tool cable lugs, cable end sleeves, screen connection
  • ETIM 7:
    EC001282 - Insert for crimp tool cable lugs, cable end sleeves, screen connection
  • ETIM 8:
    EC001282 - Insert for crimp tool cable lugs, cable end sleeves, screen connection
  • UNSPSC:
    27112820
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    2427 >> Lug crimping tool dies
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links