You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AL42/PG36/SA/BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AL42/PG36/SA/BL

General Information

  • Extended Product Type:
    AL42/PG36/SA/BL
  • Product ID:
    7TCA296000R1144
  • EAN:
    5020963019500
  • Catalog Description:
    MALE SWIVEL ALOK PG36
  • Long Description:
    Straight Conduit Fitting, Swivel External Male Thread, Nominal Conduit Size 42mm, PG36 Thread, Polyamide (Nylon) 66, Nickel Plated Brass Thread, Black

Additional Information

  • Application:
    For Insertion into Threaded Entries or Knockout to Connect Conduit
  • Product Type:
    Conduit Fitting with PG Threads

Ordering

  • EAN:
    5020963019500
  • UPC:
    786210264936

Technical

  • Number of Batteries:
    0
  • Color:
    Black
  • Material:
    Polyamide/Nylon 6.6
  • Size:
    NC 42mm

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    2 piece
  • Package Level 1 Height:
    7.87 in
    200 mm
  • Package Level 1 Depth / Length:
    1 in
    25 mm
  • Package Level 1 Width:
    5.9 in
    150 mm

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001176 - Screw connection for corrugated plastic hose
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links