You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ASF16/PG11/A/BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ASF16/PG11/A/BL

General Information

  • Extended Product Type:
    ASF16/PG11/A/BL
  • Product ID:
    7TCA296000R1630
  • EAN:
    5020963011238
  • Catalog Description:
    STRAIGHT PG11 IP66.69/NC16 CND BLK
  • Long Description:
    Adaptaseal Straight Conduit Fitting, Fixed External Male Thread, Nominal Conduit Size 16mm, PG11 Thread, Polyamide (Nylon) 66, Black

Additional Information

  • Application:
    For Insertion into Threaded Entries or Knockout to Connect Conduit
  • Product Type:
    Conduit Fitting with PG Threads

Ordering

  • EAN:
    5020963011238
  • UPC:
    786210253732
  • Customs Tariff Number:
    3917400090

Technical

  • Number of Batteries:
    0
  • Color:
    Black
  • Material:
    Polyamide/Nylon 6.6
  • Size:
    NC 16mm

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    10 piece

Certificates and Declarations (Document Number)

Classifications

  • ETIM 8:
    EC001176 - Screw connection for corrugated plastic hose
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links