You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AT28/PG21/SFA/BLY

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AT28/PG21/SFA/BLY

General Information

  • Extended Product Type:
    AT28/PG21/SFA/BLY
  • Product ID:
    7TCA296170R0459
  • EAN:
    5020963041754
  • Catalog Description:
    SWV.FEM.PG21 IP66..69/ NC28 BLK/YW
  • Long Description:
    Adaptalok ATS, Straight Conduit Fitting, Swivel Internal Female Thread, Nominal Conduit Size 28mm, PG21 Thread, Polyamide (Nylon) 66, Nickel Plated Brass Thread/TPE, Black with Yellow Elastomer

Additional Information

  • Application:
    For Insertion into Threaded Entries or Knockout to Connect Conduit
  • Product Type:
    Conduit Fitting with PG Threads

Ordering

  • EAN:
    5020963041754
  • UPC:
    786210257365

Technical

  • Number of Batteries:
    0
  • Color:
    Black/Yellow Elastomer
  • Material:
    Polyamide/Nylon 6.6
  • Size:
    NC 28mm

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Height:
    9.84 in
    250 mm
  • Package Level 1 Depth / Length:
    1 in
    25 mm
  • Package Level 1 Width:
    7.87 in
    200 mm

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001176 - Screw connection for corrugated plastic hose
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links