Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CN21

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CN21

General Information

  • Extended Product Type:
    CN21
  • Product ID:
    7TCA298010R0364
  • EAN:
    5020963021848
  • Catalog Description:
    CAPNUT FOR NC25 BLACK NYLON GREY BI
  • Long Description:
    Cap Nut for Conduit Fittings, Conduit Size NC25/NW22, Nylon, Grey

Ordering

  • EAN:
    5020963021848
  • UPC:
    786210286105
  • Customs Tariff Number:
    3917400090

Technical

  • Number of Batteries:
    0

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    500 piece
  • Package Level 1 Height:
    6 in
    152 mm
  • Package Level 1 Depth / Length:
    14 in
    356 mm
  • Package Level 1 Width:
    14 in
    356 mm

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    CN21
  • Instructions and Manuals:
    CN21
  • Declaration of Conformity - CE:
    9AKK107492A9616

Classifications

  • UNSPSC:
    31161705
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds