You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 103229K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

103229K

General Information

  • Extended Product Type:
    103229K
  • Product ID:
    7TCA309010R0096
  • EAN:
    5415022521979
  • Catalog Description:
    BRIOSPOT S ET 48...230/400L
  • Long Description:
    LSC - Briospot Montage Saillie - Etanche - Multi-tensions de 48 à 220 Vcc et 230Vca - Ambiance

Technical

  • Function:
    Escape route lighting
  • Rated Voltage (Ur):
    48 … 230 V
  • Input Voltage Type:
    AC/DC
  • Power Consumption (@Pcons):
    6.5 W
  • Power Supply Type:
    Central (Central Battery)
  • Energy Efficiency Class:
    A++
  • Number of Poles:
    8
  • Functional Testing Capability:
    Test Button
  • Wiring Configuration:
    Suitable for through wiring
  • Ballast Type:
    Electronic
  • Connection Type:
    Pluggable
  • Lamp Type:
    LED not exchangeable
  • Light Distribution Type:
    Diffuser Lens
  • Mounting Type:
    Ceiling surface mounting
  • Cover Material:
    Plastic, Transparent
  • Housing Material:
    Plastic
  • Illuminance:
    400 lm
    Standby Mode 400 lm
  • Housing Color:
    White
  • Number of Batteries:
    0
  • Color Temperature (@Tcol):
    6000 K

Environmental

  • Ambient Temperature:
    IEC62722-2-1 -20 … 40 °C
  • Degree of Protection:
    IP66
  • Protection Class:
    Isolated (Class II)

Dimensions

  • Product Net Width:
    166 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    .882 lb
    400 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.460 kg
  • UPC:
    075114427562

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001957 - Emergency luminaire
  • ETIM 9:
    EC001957 - Emergency luminaire
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    94056060
  • eClass:
    V11.0 : 27110305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links