You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 100412K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

100412K

General Information

  • Extended Product Type:
    100412K
  • Product ID:
    7TCA309010R0107
  • EAN:
    5415022524697
  • Catalog Description:
    BRIOSPOT S 60L PA COM
  • Long Description:
    BAES - Briospot Montage Saillie - Evacuation Led - Permanent - Adressable SATI

Technical

  • Function:
    Escape route signage
  • Rated Voltage (Ur):
    230 V
  • Input Voltage Type:
    AC
  • Power Consumption (@Pcons):
    0.45 W
  • Power Supply Type:
    Peripheral (Individual Battery)
  • Energy Efficiency Class:
    A++
  • Number of Poles:
    8
  • Functional Testing Capability:
    Safety Module for Monitoring (Central Feeded System)
  • Wiring Configuration:
    Suitable for through wiring
  • Ballast Type:
    Electronic
  • Connection Type:
    Pluggable
  • Lamp Type:
    LED not exchangeable
  • Light Distribution Type:
    Diffuser Lens
  • Marking Type:
    InsertSheet
  • Mounting Type:
    Wall surface mounted / ceiling surface mounting
  • Type of Indicator:
    Single/double-sided
  • Cover Material:
    Plastic, Transparent
  • Housing Material:
    Plastic
  • Illuminance:
    45 lm
    Standby Mode 3 lm
  • Housing Color:
    White
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Industrial
  • Battery Weight:
    25 g
  • Number of Batteries:
    1
  • Color Temperature (@Tcol):
    6000 K

Environmental

  • Ambient Temperature:
    IEC62722-2-1 0 … 40 °C
  • Degree of Protection:
    IP42
  • Protection Class:
    Isolated (Class II)

Dimensions

  • Product Net Width:
    134 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    1.0584 lb
    480 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.510 kg
  • UPC:
    075114431132

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001957 - Emergency luminaire
  • ETIM 9:
    EC001957 - Emergency luminaire
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    94056060
  • eClass:
    V11.0 : 27110305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links