You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 100132K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

100132K

General Information

  • Extended Product Type:
    100132K
  • Product ID:
    7TCA309010R0120
  • EAN:
    5415022522976
  • Catalog Description:
    BRIOSPOT R LSL A BLK
  • Long Description:
    BAES - Briospot Montage Encastré - Locaux à sommeil - Led - Autotestable SATI - Couleur noir

Technical

  • Function:
    Escape route signage
  • Rated Voltage (Ur):
    230 V
  • Input Voltage Type:
    AC
  • Power Consumption (@Pcons):
    0.7 W
  • Power Supply Type:
    Peripheral (Individual Battery)
  • Energy Efficiency Class:
    A++
  • Number of Poles:
    8
  • Functional Testing Capability:
    Automatic Self Test
  • Wiring Configuration:
    Suitable for through wiring
  • Ballast Type:
    Electronic
  • Connection Type:
    Pluggable
  • Lamp Type:
    LED exchangeable
  • Light Distribution Type:
    Diffuser Lens
  • Marking Type:
    InsertSheet
  • Mounting Type:
    Built-in
  • Type of Indicator:
    Single/double-sided
  • Cover Material:
    Plastic, Transparent
  • Housing Material:
    Plastic
  • Illuminance:
    45+8 lm
    Standby Mode 3 lm
  • Housing Color:
    White
  • Battery Chemical Composition:
    Nickel-Metal Hydride
  • Battery Type:
    Industrial
  • Battery Weight:
    100 g
  • Number of Batteries:
    2
  • Color Temperature (@Tcol):
    6000 K

Environmental

  • Ambient Temperature:
    IEC62722-2-1 0 … 40 °C
  • Degree of Protection:
    IP43
  • Protection Class:
    Isolated (Class II)

Dimensions

  • Product Net Width:
    128 mm
  • Product Net Height:
    8.5 mm
  • Product Net Depth / Length:
    220 mm
  • Product Net Weight:
    1.2348 lb
    560 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.705 kg
  • UPC:
    075114429078

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001957 - Emergency luminaire
  • ETIM 9:
    EC001957 - Emergency luminaire
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    94056060
  • eClass:
    V11.0 : 27110305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links