Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY524MR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY524MR

General Information

  • Extended Product Type:
    TY524MR
  • Product ID:
    7TCG009110R0026
  • EAN:
    5414363065517
  • Catalog Description:
    CABLE TIE 30LB 5.5IN NATURAL NYLON
  • Long Description:
    Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 139.7mm (5.5 Inches), Width of 3.56mm (0.14 Inches), Thickness of 1.31mm (0.052 Inches), Tensile Strength Rating of 135 Newtons (30 Pounds), Euroslot Packaging

Ordering

  • E-Number (Finland):
    1381529
  • EAN:
    5414363065517

Dimensions

  • Product Net Width:
    0.14 in
    3.56 mm
  • Product Net Length:
    0, mm
  • Product Net Depth / Length:
    5.5 in
    139.7 mm

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 2 Units:
    10000 piece
  • Package Level 2 Width:
    10.2 in
    259 mm
  • Package Level 2 Height:
    13.8 in
    351 mm
  • Package Level 2 Depth / Length:
    19.7 in
    500 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Natural
  • Effective Date:
    19980621
  • Lock Type:
    Stainless Steel Barb
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    TY-RAP FASTENING
  • Product Type:
    High Performance
  • Tensile Strength:
    40 lb
    178 N
  • Thickness:
    0.04 in
    1 mm
  • UPC:
    786210597270

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds