Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY5253MR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY5253MR

General Information

  • Extended Product Type:
    TY5253MR
  • Product ID:
    7TCG009200R0017
  • EAN:
    5414363065586
  • Catalog Description:
    CBL TIE 50LB 11IN NATURAL NYLON
  • Long Description:
    Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 295mm (11.61 Inches), Width of 4.82mm (0.19 Inches), Thickness of 1.41mm (0.055 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Euroslot Packaging

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • E-Number (Finland):
    1370008
  • EAN:
    5414363065586

Dimensions

  • Product Net Width:
    0.189 in
    4.82 mm
  • Product Net Depth / Length:
    11.61 in
    295 mm
  • Product Net Weight:
    .004 lb
    1.814 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 2 Units:
    5000 piece
  • Package Level 2 Width:
    10.2 in
    259 mm
  • Package Level 2 Height:
    13.8 in
    351 mm
  • Package Level 2 Depth / Length:
    19.7 in
    500 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Natural
  • Lock Type:
    Stainless Steel Barb
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    NYLON CABLE TIES AND ACCESSORIES
  • Product Type:
    High Performance
  • Tensile Strength:
    50 lb
    220 N
  • Thickness:
    0.055 in
    1.4 mm
  • UPC:
    786210393056

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds