Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TY527MR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TY527MR

General Information

  • Extended Product Type:
    TY527MR
  • Product ID:
    7TCG009310R0017
  • EAN:
    5414363065852
  • Catalog Description:
    CBL TIE 120LB 13IN NATURAL NYLON
  • Long Description:
    Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 343mm (13.5 Inches), Width of 6.9mm (0.27 Inch), Thickness of 1.5mm (0.06 Inches), Tensile Strength Rating of 540 Newtons (120 Pounds), Euroslot Packaging

Ordering

  • E-Number (Finland):
    1370039
  • EAN:
    5414363065852
  • UPC:
    786210518817
  • Country of Origin:
    Hungary (HU)
  • Customs Tariff Number:
    3926909990
  • Selling Unit of Measure:
    each

Dimensions

  • Product Net Width:
    0.27 in
    7 mm
  • Product Net Depth / Length:
    13.4 in
    340 mm

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 2 Units:
    2000 piece
  • Package Level 2 Width:
    16 in
    406 mm
  • Package Level 2 Height:
    11 in
    279 mm
  • Package Level 2 Depth / Length:
    23 in
    584 mm

Technical UL/CSA

  • Flammability According to UL94:
    V-2

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Natural
  • Effective Date:
    19980621
  • Lock Type:
    Stainless Steel Barb
  • Material:
    Nylon/Polyamide 6.6
  • Product Name:
    TY-RAP FASTENING
  • Product Type:
    High Performance
  • RoHS Date:
    9AKK107991A8366
  • Tensile Strength:
    120 lb
    540 N
  • Thickness:
    0.06 in
    1.65 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • ETIM 8:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds