You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CPS32W-15-FR-EU

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CPS32W-15-FR-EU

General Information

  • Extended Product Type:
    CPS32W-15-FR-EU
  • Product ID:
    7TCG054800R0065
  • EAN:
    5414363609780
  • Catalog Description:
    BIND-IT FLAME RET DIA 32, 15M
  • Long Description:
    Wrap-Around Flame-Retardant Woven Cable Sleeve, Black Polyester for Temperatures from -50 Degrees Celsius (-58 F) up to 125 Degree Celsius (257 F), Nominal Diameter Size 32mm (1.26 Inches), Mini-Reel Length 15m (49.21 Feet)

Ordering

  • EAN:
    5414363609780
  • UPC:
    786209939241
  • Country of Origin:
    France (FR)
  • Customs Tariff Number:
    3926909990
  • Selling Unit of Measure:
    each

Dimensions

  • Product Net Depth / Length:
    49.21 ft
    15 m

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    14.57 in
    370 mm
  • Package Level 1 Height:
    0.63 in
    16 mm
  • Package Level 1 Depth / Length:
    14.57 in
    370 mm
  • Package Level 2 Units:
    2 piece
  • Package Level 2 Width:
    14.96 in
    380 mm
  • Package Level 2 Height:
    14.96 in
    380 mm
  • Package Level 2 Depth / Length:
    14.96 in
    380 mm

Additional Information

  • Brand / Label:
    Catamount
  • Bundle Diameter:
    0.04 to 2.6 in
    1 to 66 mm
  • Color:
    Black
  • Effective Date:
    20100324
  • Material:
    Polyester
  • Product Name:
    PLASTIC CONDUIT
  • Product Type:
    Braided Sleeve
  • Temperature Range:
    -58 to 302 °F
    -50 to 150 °C

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001937 - Cable protection for installation duct
  • ETIM 7:
    EC001937 - Cable protection for installation duct
  • ETIM 8:
    EC001937 - Cable protection for installation duct
  • UNSPSC:
    39131602
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5392 >> Expandable braided sleeving
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links