You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PF75X300EZ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PF75X300EZ

General Information

  • Extended Product Type:
    PF75X300EZ
  • Product ID:
    7TFP000000R2202
  • EAN:
    8000126306194
  • Catalog Description:
    BASKET TRAY H75 EG 300X3000
  • Long Description:
    BASKET TRAY H75 ELECTROGALVANIZED 300X3000

Ordering

  • EAN:
    8000126306194
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    metre

Dimensions

  • Product Net Weight:
    1.856 g

Container Information

  • Package Level 1 Units:
    6 m
  • Package Level 1 Width:
    3000 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    300 mm

Additional Information

  • Product Name:
    Metal Trunking

Classifications

  • ETIM 6:
    EC000853 - Mesh cable tray
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links