You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9ABA107-56

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-012
1 piece
3HAC024583-001
1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC047070-010
T-M mirrored carriage BR Orange Kit
3HAC047070-011
T-M mirrored carriage INA Orange Kit
3HAC047070-012
T-M mirrored carriage INA GW Kit
3HAC047070-013
T-M Standard extra carriage BR Orange Kit
3HAC047070-017
T-M Standard 6/7 ex carriage INA Orange Kit
3HAC047070-018
T-M Standard 6/7 extra carriage INA GW Kit
3HAC047070-019
T-M Standard 4004 ex carriage INA Orang Kit
3HAC047070-020
T-M Standard 4004 extra carriage INA GW Kit
3HAC047070-021
T-M Standard 4004 ex carriage BR Orange Kit
3HAC048171-007
Arm extender set Kit
3HAC048171-008
Arm extender set Kit
3HAC12311-10
Arm extension set 956mm Kit
3HAC12311-20
Arm extension set 250mm Kit
3HAC12311-30
Arm extension set 500mm Kit
3HAC12311-40
Arm extension set 250mm Kit
3HAC12311-50
Arm extension set 450mm Kit

Technical

Ordering

  • Country of Origin:
    Germany (DE)
  • Invoice Description:
    Parallel pin
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73182900
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.012 kg
  • Gross Weight:
    0.012 kg
  • Product Net Depth / Length:
    10 mm
  • Product Net Height:
    20 mm
  • Product Net Width:
    10 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Parallel pin
  • ABB Type Designation:
    Steel 10x20
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links