You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9ADA120-79

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ADA120-79

General Information

  • Product ID:
    9ADA120-79
  • ABB Type Designation:
    Steel 8.8-A3F M16x60
  • Catalog Description:
    Hexagon head screw

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-006
IRB 6650S 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC12937-7
Base plate (12st M24) Kit
3HAC12937-9
Base plate Kit

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    Hexagon head screw
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    73181575
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.11 kg
  • Gross Weight:
    0.11 kg
  • Product Net Depth / Length:
    70 mm
  • Product Net Height:
    25 mm
  • Product Net Width:
    25 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    Hexagon head screw
  • ABB Type Designation:
    Steel 8.8-A3F M16x60
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links