Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 9ADA618-54

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ADA618-54

General Information

  • Product ID:
    9ADA618-54
  • ABB Type Designation:
    Steel 8.8-A2F M6x10
  • Catalog Description:
    Torx pan head screw

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-005
IRB 4400 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC023054-002
Material set Internal MH Kit
3HAC033411-001
Maintenance Kit, Shaft Kit
3HAC047070-010
T-M mirrored carriage BR Orange Kit
3HAC047070-011
T-M mirrored carriage INA Orange Kit
3HAC047070-012
T-M mirrored carriage INA GW Kit
3HAC047070-013
T-M Standard extra carriage BR Orange Kit
3HAC047070-017
T-M Standard 6/7 ex carriage INA Orange Kit
3HAC047070-018
T-M Standard 6/7 extra carriage INA GW Kit
3HAC047070-019
T-M Standard 4004 ex carriage INA Orang Kit
3HAC047070-020
T-M Standard 4004 extra carriage INA GW Kit
3HAC047070-021
T-M Standard 4004 ex carriage BR Orange Kit
3HAC12071-2
Pos.switch ax.1,3 sw. Kit
3HEA802714-001
Pos switch with bracket Kit

Ordering

  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Invoice Description:
    Torx pan head screw
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181562
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.005 kg
  • Gross Weight:
    0.005 kg
  • Product Net Depth / Length:
    15 mm
  • Product Net Height:
    11 mm
  • Product Net Width:
    11 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Torx pan head screw
  • ABB Type Designation:
    Steel 8.8-A2F M6x10
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links