You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9ADA629-42

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ADA629-42

General Information

  • Product ID:
    9ADA629-42
  • ABB Type Designation:
    Steel 8-A2F M5x8
  • Catalog Description:
    Torx pan head roll. screw

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece
3HAC020536-003
1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC020697-021
52 deg fan in control cab Kit
3HAC032823-004
Retrofit Kit IRC5C Add On Kit
3HAC046686-003
SMB Replacement Set Kit
3HAC058312-001
SMB upgrade material set Kit
3HAC12526-3
POSITION SWITCH AXIS 1 Kit
3HAC13042-1
Set external axes Kit

Ordering

  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Invoice Description:
    Torx pan head roll. screw
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181562
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.002 kg
  • Gross Weight:
    0.002 kg
  • Product Net Depth / Length:
    15 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    10 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Torx pan head roll. screw
  • ABB Type Designation:
    Steel 8-A2F M5x8
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links