Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: K-AA5600

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

K-AA5600

General Information

  • Extended Product Type:
    K-AA5600
  • Product ID:
    AA5600
  • EAN:
    8015646000361
  • Catalog Description:
    K-AA5600 Main Distribution Board
  • Long Description:
    plastic document pocket

Technical

  • Suitable For:
    ArTu L Modular Structures
    ArTu M Monobloc Structures
    ArTu K Modular Structures
  • Suitable for Product Class:
    Main Distribution Board
    Cabinet
  • Product Type:
    55530053030

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC804013D0209

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    0.159 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.240 m
  • Package Level 1 Height:
    0.015 m
  • Package Level 1 Depth / Length:
    0.260 m
  • Package Level 1 Gross Weight:
    0.16 kg
  • Package Level 1 EAN:
    8015646000361

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds