Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SR2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SR2

General Information

  • Extended Product Type:
    SR2
  • Product ID:
    AA8002
  • EAN:
    8015646000705
  • Catalog Description:
    SR2 Accessory for Metallic enclosure SR2
  • Long Description:
    Box Ø19mm with security insert and Yake type key

Technical

  • Suitable For:
    SR2 Enclosures
    ArTu M Monobloc Structures
  • Suitable for Product Class:
    SR2
    SRX
  • Accessory Type:
    Closing systems
  • Closure Type:
    Cylinder
  • Handle Type:
    Key

Material Compliance

  • RoHS Information:
    9AKK108468A2382
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20221015
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    0.01 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.010 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000327 - Lock system for enclosure/cabinet
  • ETIM 9:
    EC000327 - Lock system for enclosure/cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27400641
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links