Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: IS2-AA9610

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

IS2-AA9610

General Information

  • Extended Product Type:
    IS2-AA9610
  • Product ID:
    AA9610
  • EAN:
    8015646000781
  • Catalog Description:
    IS2-AA9610 Main Distribution Board
  • Long Description:
    n.4 lifting eyes m12

Technical

  • Standards:
    See code for structure
  • Suitable For:
    ArTu K Modular Structures, IS2 Enclosures for Automation
  • Suitable for Product Class:
    Main Distribution Board, Control and Automation Board
  • Accessory Type:
    21. Accessories
  • Product Type:
    5B5B30B391
  • Material:
    Metal
  • Options Provided:
    9. Lifting eyebolts and lifting reinforcements
  • Remarks:
    ETIM

Material Compliance

  • RoHS Information:
    1STC860065
  • RoHS Status:
    No declaration needed
  • RoHS Date:
    20140108

Environmental

Dimensions

  • Product Net Width:
    60 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    0.650 kg

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.672 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000200 - Enclosure for control circuit devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    7318
  • UNSPSC:
    31161610
  • eClass:
    V11.1 : 27371205
  • IDEA Granular Category Code (IGCC):
    2798 >> Eye bolts
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links