Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: B6-30-10-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

B6-30-10-84

General Information

  • Extended Product Type:
    B6-30-10-84
  • Product ID:
    GJL1211001R8104
  • EAN:
    4013614149825
  • Catalog Description:
    B6-30-10-84 Mini Contactor 110-127V 40-450Hz
  • Long Description:
    The B6-30-10 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Mini Contactors

Accessories

Show accessory images
Identifier Qty Unit Of Measure Type Description
GJL1201317R0002
1 piece CA6-11E CA6-11E Auxiliary Contact
GJL1201317R0003
1 piece CA6-11M CA6-11M Auxiliary Contact
GJL1201317R0004
1 piece CA6-11N CA6-11N Auxiliary Contact
GJL1201330R0002
1 piece CAF6-11E CAF6-11E Auxiliary Contact
GJL1201330R0003
1 piece CAF6-11M CAF6-11M Auxiliary Contact
GJL1201330R0004
1 piece CAF6-11N CAF6-11N Auxiliary Contact
GJL1201330R0006
1 piece CAF6-20E CAF6-20E Auxiliary Contact
GJL1201330R0007
1 piece CAF6-20M CAF6-20M Auxiliary Contact
GJL1201330R0008
1 piece CAF6-20N CAF6-20N Auxiliary Contact
GJL1201330R0010
1 piece CAF6-02E CAF6-02E Auxiliary Contact
GJL1201330R0011
1 piece CAF6-02M CAF6-02M Auxiliary Contact
GJL1201330R0012
1 piece CAF6-02N CAF6-02N Auxiliary Contact
GJL1201904R0001
1 piece BN6 BN6 Plunger
GJL1201906R0001
1 piece LT6-B LT6-B Cover Cap
GJL1201907R0001
1 piece LP6 LP6 Connecting Link

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    52.5 mm
  • Product Net Height:
    57.5 mm
  • Product Net Depth / Length:
    46.5 mm
  • Product Net Weight:
    0.175 kg

Technical

  • Number of Poles:
    4
  • Mini Contactor Type:
    Mini Contactor
  • Rated Operational Voltage:
    Auxiliary Circuit 12 ... 240 V DC
    Auxiliary Circuit 12 ... 500 V AC/DC
    Main Circuit 12 ... 690 V AC/DC
    Main Circuit 690 V AC
  • Rated Frequency (f):
    Control Circuit 400 Hz
    Control Circuit 50 Hz
    Control Circuit 60 Hz
    Main Circuit 60 Hz
    Main Circuit 50 Hz
    Main Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
    acc. to UL/CSA 600 V
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    3
  • Rated Operational Current AC-1 (Ie):
    (220 / 240 V) 40 °C 20 A
    (220 / 240 V) 55 °C 16 A
    (380 / 440 V) 40 °C 20 A
    (380 / 440 V) 55 °C 16 A
    (690 V) 40 °C 6 A
    (690 V) 55 °C 6 A
  • Rated Operational Power AC-3 (Pe):
    (220 / 230 / 240 V) 2.2 kW
    (400 V) 4 kW
    (400 V) Three Phase 4 kW
    (440 V) 4 kW
    (500 V) 4 kW
    (690 V) 3 kW
  • Rated Short-time Withstand Current (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 64 A
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Rated Operational Current AC-15 (Ie):
    (120 V) 4 A
    (220 / 240 V) 4 A
    (24 V) 4 A
    (380 / 400 V) 3 A
    (500 V) 2 A
  • Rated Operational Current DC-13 (Ie):
    (110 V) 0.7 A
    (220 / 240 V) 0.4 A
    (24 V) 2.5 A
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 20 A
  • Rated Control Circuit Voltage (Uc):
    110 ... 127 V AC
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) for AC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
  • Degree of Protection:
    Auxiliary Circuit Terminals IP20
    Control Circuit Terminals IP20
    Main Circuit Terminals IP20
  • Mechanical Durability:
    10000000 cycle
  • Minimum Switching Capacity:
    Auxiliary Circuit 17 V
    Auxiliary Circuit 5 mA
    Main Circuit 17 V
    Main Circuit 200 mA
  • Maximum Electrical Switching Frequency:
    AC-1 300 cycles per hour
    AC-15 600 cycles per hour
    AC-3 600 cycles per hour
    DC-1 600 cycles per hour
    DC-13 600 cycles per hour
    DC-3 600 cycles per hour
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm
    Main Circuit 9 mm
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.1 N·m
    Control Circuit 0.8 ... 1.1 N·m
    Main Circuit 0.8 ... 1.1 N·m
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Power Loss:
    at Rated Operating Conditions per Pole 2 W
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 5 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
    Auxiliary Circuit 600 V AC/DC
  • Full Load Amps Motor Use:
    (240 V AC) Single Phase 4.9 A
    (440 ... 480 V AC) Three Phase 4.8 A
  • Horsepower Rating UL/CSA:
    (208 V AC) Three Phase 1 Hp
    (220 ... 240 V AC) Single Phase 0.5 Hp
    (220 ... 240 V AC) Three Phase 2 Hp
    (440 ... 480 V AC) Three Phase 3 Hp
    (550 ... 600 V AC) Three Phase 1 Hp
  • General Use Rating UL/CSA:
    (300 V AC) 12 A
  • Connecting Capacity Main Circuit UL/CSA:
    Stranded 1/2x 22-10 AWG
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Stranded 1/2x 22-10 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb
    Control Circuit 7 in·lb
    Main Circuit 7 in·lb

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    115 mm
  • Package Level 1 Height:
    54 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Gross Weight:
    1.82 kg
  • Package Level 1 EAN:
    4013614412684

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • eClass:
    7.0 27371003
  • UNSPSC:
    39121529
  • E-Number (Sweden):
    3220319
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds