Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: MS116-1.6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MS116-1.6

General Information

  • Extended Product Type:
    MS116-1.6
  • Product ID:
    1SAM250000R1006
  • EAN:
    4013614320293
  • Catalog Description:
    MS116-1.6 Manual Motor Starter
  • Long Description:
    The MS116-1.6 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 1.6 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and trip class 10A. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory.

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Manual Motor Starters
  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters
  • Parts & Services » Drives » Medium voltage AC drives » Industrial drives » ACS2000
  • Parts & Services » Drives » Medium voltage AC drives » Special purpose drives » ACS1000

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure Description
ACS 1000 1 piece No Description Available
ACS 2000 1 piece No Description Available

Accessories

Show accessory images
Identifier Qty Unit Of Measure Type Description
1SAM101923R0002
1 piece MSMN MSMN Driver
1SAM101923R0012
1 piece MSMNO MSMNO Driver
1SAM101924R0003
1 piece MSOX-32 MSOX-32 Driver Shaft
1SAM101924R0013
1 piece MSOX-30 MSOX-30 Driver Shaft
1SAM201901R1001
1 piece HKF1-11 HKF1-11 Auxiliary Contact
1SAM201901R1002
1 piece HKF1-20 HKF1-20 Auxiliary Contact
1SAM201901R1003
1 piece HKF1-10 HKF1-10 Auxiliary Contact
1SAM201901R1004
1 piece HKF1-01 HKF1-01 Auxiliary Contact
1SAM201902R1001
1 piece HK1-11 HK1-11 Auxiliary Contact
1SAM201902R1002
1 piece HK1-20 HK1-20 Auxiliary Contact
1SAM201902R1003
1 piece HK1-02 HK1-02 Auxiliary Contact
1SAM201902R1004
1 piece HK1-20L HK1-20L Auxiliary Contact
1SAM201903R1001
1 piece SK1-11 SK1-11 Signal Contact
1SAM201903R1002
1 piece SK1-20 SK1-20 Signal Contact
1SAM201903R1003
1 piece SK1-02 SK1-02 Signal Contact
1SAM201904R1001
1 piece UA1-24 UA1-24 Undervoltage Release
1SAM201904R1002
1 piece UA1-48 UA1-48 Undervoltage Release
1SAM201904R1003
1 piece UA1-60 UA1-60 Undervoltage Release
1SAM201904R1004
1 piece UA1-110 UA1-110 Undervoltage Release
1SAM201904R1005
1 piece UA1-230 UA1-230 Undervoltage Release
1SAM201904R1006
1 piece UA1-400 UA1-400 Undervoltage Release
1SAM201904R1007
1 piece UA1-415 UA1-415 Undervoltage Release
1SAM201904R1008
1 piece UA1-208 UA1-208 Undervoltage Release
1SAM201904R1010
1 piece UA1-20 UA1-20 Undervoltage Release
1SAM201906R1102
1 piece PS1-2-0-65 PS1-2-0-65 Busbar
1SAM201906R1103
1 piece PS1-3-0-65 PS1-3-0-65 Busbar
1SAM201906R1104
1 piece PS1-4-0-65 PS1-4-0-65 Busbar
1SAM201906R1105
1 piece PS1-5-0-65 PS1-5-0-65 Busbar
1SAM201906R1112
1 piece PS1-2-1-65 PS1-2-1-65 Busbar
1SAM201906R1113
1 piece PS1-3-1-65 PS1-3-1-65 Busbar
1SAM201906R1114
1 piece PS1-4-1-65 PS1-4-1-65 Busbar
1SAM201906R1115
1 piece PS1-5-1-65 PS1-5-1-65 Busbar
1SAM201906R1122
1 piece PS1-2-2-65 PS1-2-2-65 Busbar
1SAM201906R1123
1 piece PS1-3-2-65 PS1-3-2-65 Busbar
1SAM201906R1124
1 piece PS1-4-2-65 PS1-4-2-65 Busbar
1SAM201906R1125
1 piece PS1-5-2-65 PS1-5-2-65 Busbar
1SAM201907R1101
1 piece S1-M1-25 S1-M1-25 Power Infeed Block
1SAM201907R1102
1 piece S1-M2-25 S1-M2-25 Power Infeed Block
1SAM201907R1103
1 piece S1-M3-25 S1-M3-25 Power Infeed Block
1SAM201908R1001
1 piece BS1-3 BS1-3 Protection Cover
1SAM201909R1001
1 piece FS116 FS116 Screw Fixing Kit
1SAM201909R1021
1 piece MSAH1 MSAH1 Shaft Supporter
1SAM201910R1001
1 piece AA1-24 AA1-24 Shunt Trip
1SAM201910R1002
1 piece AA1-110 AA1-110 Shunt Trip
1SAM201910R1003
1 piece AA1-230 AA1-230 Shunt Trip
1SAM201910R1004
1 piece AA1-400 AA1-400 Shunt Trip
1SAM201911R1010
1 piece IB132-G IB132-G Enclosure
1SAM201911R1011
1 piece IB132-Y IB132-Y Enclosure
1SAM201911R1012
1 piece IB132-F IB132-F Enclosure
1SAM201912R1010
1 piece DMS132-G DMS132-G Door Mounting Kit
1SAM201912R1011
1 piece DMS132-Y DMS132-Y Door Mounting Kit
1SAM201914R1001
1 piece PB1-1-32 PB1-1-32 Connecting Link
1SAM201914R1002
1 piece S1-PB1-25 S1-PB1-25 Power Infeed Block
1SAM201916R1103
1 piece PS1-3-0-100 PS1-3-0-100 Busbar
1SAM201916R1104
1 piece PS1-4-0-100 PS1-4-0-100 Busbar
1SAM201916R1105
1 piece PS1-5-0-100 PS1-5-0-100 Busbar
1SAM201916R1113
1 piece PS1-3-1-100 PS1-3-1-100 Busbar
1SAM201916R1114
1 piece PS1-4-1-100 PS1-4-1-100 Busbar
1SAM201916R1115
1 piece PS1-5-1-100 PS1-5-1-100 Busbar
1SAM201916R1123
1 piece PS1-3-2-100 PS1-3-2-100 Busbar
1SAM201920R1000
1 piece MSH-AR MSH-AR Shaft Alignment Ring
1SAM201920R1001
1 piece MSHD-LB MSHD-LB Handles
1SAM201920R1002
1 piece MSHD-LY MSHD-LY Handles

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    85.6 mm
  • Product Net Weight:
    0.265 kg

Technical

  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 50 kA
    (400 V AC) 50 kA
    (440 V AC) 30 kA
    (500 V AC) 30 kA
    (690 V AC) 30 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 50 kA
    (400 V AC) 50 kA
    (440 V AC) 30 kA
    (500 V AC) 30 kA
    (690 V AC) 30 kA
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    20 A
  • Setting Range:
    1.0 ... 1.6 A
  • Rated Operational Power AC-3 (Pe):
    (400 V) Three Phase 0.55 kW
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current (Ie):
    1.6 A
  • Rated Operational Current AC-3 (Ie):
    1.6 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Power Loss:
    at Rated Operating Conditions per Pole 0.6 ... 1.7 W
  • Number of Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 1.6 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP10
  • Pollution Degree:
    3
  • Electrical Durability:
    100000 cycle
  • Mechanical Durability:
    100000 cycle
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Tightening Torque:
    Main Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Main Circuit 9 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting Position:
    Position 1 to 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal - Up to 400 V 0 mm
    Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm
    Electrical Conductive Board, Vertical 75 mm
    Other Device Same Type, Horizontal 0 mm
    Other Device Same Type, Vertical 150 mm
  • Actuator Type:
    Rotary Handle
  • Contact Position Indication:
    ON / OFF
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-2
    IEC/EN 60947-4-1
    UL 60947-1
    UL 60947-4-1

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 5 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (480 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (600 V AC) 5 kA
  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    1.6 A
  • Horsepower Rating UL/CSA:
    (440 ... 480 V AC) Three Phase 0.75 Hp
    (550 ... 600 V AC) Three Phase 0.75 Hp
  • Full Load Amps Motor Use:
    (200 V AC) Three Phase 1.6 A
    (208 V AC) Three Phase 1.6 A
    (220 ... 240 V AC) Three Phase 1.6 A
    (440 ... 480 V AC) Three Phase 1.6 A
    (550 ... 600 V AC) Three Phase 1.6 A
  • Locked Rotor Amps:
    (200 V AC) Three Phase 9.6 A
    (208 V AC) Three Phase 9.6 A
    (220 ... 240 V AC) Three Phase 9.6 A
    (440 ... 480 V AC) Three Phase 9.6 A
    (550 ... 600 V AC) Three Phase 9.6 A
  • General Use Rating UL/CSA:
    (600 V AC) 1.6 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 16-12 AWG
    Stranded 1/2x 16-12 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 10 in·lb

Environmental

  • Ambient Air Temperature:
    Around the Enclosure 0 ... +40 °C
    Operation -25 ... +70 °C
    Operation Compensated -25 ... +55 °C
    Storage -50 ... +80 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.28 kg
  • Package Level 1 EAN:
    4013614320293
  • Package Level 2 Units:
    40 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    11.586 kg
  • Package Level 2 EAN:
    4013614408663

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000074 - Motor protective circuit-breaker
  • ETIM 5:
    EC000074 - Motor protective circuit-breaker
  • ETIM 6:
    EC000074 - Motor protection circuit-breaker
  • ETIM 7:
    EC000074 - Motor protection circuit-breaker
  • eClass:
    7.0 27370401
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds