Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: MOE T4-T5 220...250 Vac/dc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MOE T4-T5 220...250 Vac/dc

General Information

  • Extended Product Type:
    MOE T4-T5 220...250 Vac/dc
  • Product ID:
    1SDA054897R1
  • EAN:
    8015644560256
  • Catalog Description:
    MOE T4-T5 220...250 Vac/dc
  • Long Description:
    MOTOR OPERATOR 220...250V AC-DC T4-T5

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Moulded Case Circuit Breakers » Accessories for Tmax T

Ordering

  • EAN:
    8015644560256
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    2.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    131 mm
  • Package Level 1 Height:
    136 mm
  • Package Level 1 Depth / Length:
    163 mm
  • Package Level 1 Gross Weight:
    2.34 kg
  • Package Level 1 EAN:
    8015644560256

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Voltage (Ur):
    220 ... 250 V AC
    220 ... 250 V DC
  • Standards:
    IEC
  • Suitable For:
    T4, T5
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 7:
    EC001030 - Motor operator for power circuit-breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds