Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ACS55-01E-01A4-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS55-01E-01A4-2

General Information

  • Global Commercial Alias:
    ACS55-01E-01A4-2
  • Product ID:
    68878331
  • ABB Type Designation:
    ACS55-01E-01A4-2
  • EAN:
    6410038784324
  • Catalog Description:
    ACS55 ACS55-01E-01A4-2 Pn 0,18kW, I2n 1,4A IP20
  • Long Description:
    The ACS55 micro drives can control a variety of simple applications such as automatic gate, solar trackers, fans, conveyors, treadmills and whirlpool baths in both commercial and domestic environments. It fits perfectly even in small spaces and guarantee reliable operation for your machines. It can be also integrated easily into existing panels, replacing contactors and motor starters. Its interface with DIP switches and trimmers is exceptionally intuitive and configuring drives in volume is easy with an optional DriveConfig kit.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    ACS55 ACS55-01E-01A4-2 Pn 0,18kW, I2n 1,4A IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.65 kg
  • Product Net Depth / Length:
    128 mm
  • Product Net Height:
    170 mm
  • Product Net Length:
    128 mm
  • Product Net Width:
    45 mm
  • Package Level 1 Depth / Length:
    242 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Width:
    165 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    1
  • Degree of Protection:
    IP20
  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    200 ... 240 V
  • Mounting Type:
    Module for cabinet building
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 0
    Serial TTY 0
    USB 0
    Parallel 0
    Other 4
  • Includes:
    Without control unit
    Without optical interface
    With PC connection
  • Analog Inputs:
    1
  • Analog Outputs:
    0
  • Number of Digital In/Outputs:
    3/0
  • Output Current, Light-Overload Use:
    1.4 A
  • Output Current, Normal Use:
    1.4 A
  • Output Power, Light-Overload Use:
    0.2 kW
  • Output Power, Normal Use:
    0.18 kW
  • Ecodesign Exemption:
    Energy efficiency data is not provided for the 1~230 V drives. The drives with one phase input are not in the scope of the EU ecodesign requirements (Regulation EU/2019/1781).

Additional Information

  • Product Main Type:
    ACS55
  • Product Name:
    Frequency converter

Classifications

  • Product Series:
    ACS55
  • ETIM 7:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    1c1f2b15-1718-4fcf-998a-59d031ace94d Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds