You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ACS800-04M-0320-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS800-04M-0320-3

General Information

  • Global Commercial Alias:
    ACS800-04M-0320-3
  • Product ID:
    68279429
  • ABB Type Designation:
    ACS800-04M-0320-3
  • Catalog Description:
    ACS800-04M-0320-3; ACS800-04M-0320-3 Pcont.max:250kW, Icont.max:521A

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    ACS800-04M-0320-3 Pcont.max:250kW, Icont.max:521A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    205 kg
  • Product Net Depth / Length:
    564 mm
  • Product Net Height:
    1555 mm
  • Product Net Width:
    575 mm

Technical

  • Number of Phases:
    3 phase
  • Frequency (f):
    48 ... 63 Hz
  • Frame Size:
    R8
  • Input Voltage (Uin):
    380 … 415 V
  • Mounting Type:
    Module for cabinet assembly
  • Output Current, Heavy-Duty Use (IHD):
    370 A
  • Output Current, Light-Overload Use (ILD):
    516 A
  • Output Current, Normal Use (In):
    521 A
  • Output Power, Heavy-Duty Use (PHD):
    200 kW
  • Output Power, Light-Overload Use (PLD):
    250 kW
  • Output Power, Normal Use (Pn):
    250 kW

Additional Information

  • Product Main Type:
    ACS800-04M-0320-3
  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    e550f262-cea9-43a6-bbb7-76ebc5b9dc70 Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links