Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ACS800-104BV2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS800-104BV2

General Information

  • Product ID:
    ACS800-104BV2
  • ABB Type Designation:
    ACS800-104 R7i, R8i+V991 400-500V
  • Catalog Description:
    ACS800-104 R7i, R8i+V991 400-500V; SERVICE SUITCASE-EXPERT
  • Long Description:
    ACS800-104 R7i, R8i+V991 400-500V

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
68449022
CHARGING CONTROL ACHM-01C; CHARGING CONTROL ACHM-01C 1.000 PCE
68969972
POWER SUPP AFPS-11C; POWER SUPPLY BOAR AFPS-11C 1.000 PCE
3AUA0000036521
RDCU-12C; CONTROL UNIT 1.000 PCE
68242843
AGBB-01C; GATE DRIVER BRANC AGBB-01C 1.000 PCE
64668064
CNIAB Spesific, AGPS-21C; AGPS-21C, POWER SUPPLY FOR Q950 1.000 PCE
68295459
OUTPUT FILTER; OUTPUT FILTER BOA AOFC-02 1.000 PCE
64605666
POWER SUPPLY BRD APOW-01C 1.000 PCE
3AUA0000065265
ASTO-21C; CNIPROTECTION BOARD ASTO-21C 1.000 PCE

Ordering

  • Country of Origin:
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SERVICE SUITCASE-EXPERT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Weight:
    28.456 kg
  • Package Level 1 Units:
    1 piece

Additional Information

  • Product Name:
    SERVICE SUITCASE-EXPERT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    a5592e96-7799-463b-b2db-7b91786ff27a Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds