You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ACS800-104LCA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS800-104LCA

General Information

  • Product ID:
    ACS800-104LCA
  • ABB Type Designation:
    ACS800-104LC_R7i, R8i 400-500V
  • Catalog Description:
    ACS800-104LC_R7i, R8i 400-500V; SERVICE SUITCASE-EXPERT
  • Long Description:
    ACS800-104LC_R7i, R8i 400-500V

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
68615976
AOFC-03; FILTER BOARD AOFC-03 1.000 PCE
10028531
Resistor 4.000 PCE
10037531
Resistor 2.000 PCE
68243262
PPCS BRANCH. & DA APBU-44CE; PPCS BRANCH. & DA APBU-44CE 1.000 PCE
58985066
Filter capacitor pair 3.000 PCE
68242843
AGBB-01C; GATE DRIVER BRANC AGBB-01C 1.000 PCE
64605666
POWER SUPPLY BRD APOW-01C 1.000 PCE
68909058
TEMP MEASURING; TEMP MEASURING BO ATMB-01C 1.000 PCE

Ordering

  • Country of Origin:
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SERVICE SUITCASE-EXPERT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Weight:
    29.207 kg
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    SERVICE SUITCASE-EXPERT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    909441b0-da9e-4fa5-b924-58257f2a2a21 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links