Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ARTU L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ARTU L

General Information

  • Extended Product Type:
    ARTU L
  • Product ID:
    AD1038
  • EAN:
    8015646618023
  • Catalog Description:
    ARTU L Cabinet, 35 mm x 100 mm x 50 mm
  • Long Description:
    Supports for fixing to the structure for AD1034 and AD1053

Technical

  • Suitable For:
    ArTu L Modular Structures
  • Suitable for Product Class:
    Cabinet
  • Accessory Type:
    Other
  • Material:
    Other

Material Compliance

  • RoHS Information:
    9AKK108467A5062
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20210420
  • REACH Declaration:
    1STE000078
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    0.147 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.140 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links