Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: K-AD1054

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

K-AD1054

General Information

  • Extended Product Type:
    K-AD1054
  • Product ID:
    AD1054
  • EAN:
    8015646036834
  • Catalog Description:
    K-AD1054 Main Distribution Board
  • Long Description:
    n.2 supports for horizontal terminal box

Technical

  • Suitable For:
    ArTu M Monobloc Structures, ArTu K Modular Structures
  • Suitable for Product Class:
    Main Distribution Board, Cabinet
  • Product Type:
    57710071300

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC008001D0203

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.880 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.100 m
  • Package Level 1 Height:
    0.050 m
  • Package Level 1 Depth / Length:
    0.100 m
  • Package Level 1 Gross Weight:
    0.900 kg
  • Package Level 1 EAN:
    8015646036834

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000261 - Enclosure/switchgear cabinet (empty)
  • ETIM 8:
    EC000261 - Enclosure/cabinet (empty)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.1 : 27180101
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds