Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AD1068

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AD1068

General Information

  • Extended Product Type:
    AD1068
  • Product ID:
    AD1068
  • EAN:
    8015646039767
  • Catalog Description:
    AD1068 Main Distribution Board
  • Long Description:
    n.4 bar connection joint 1250-1600A/800A

Technical

  • Suitable For:
    ArTu L Modular Structures, ArTu M Monobloc Structures, ArTu K Modular Structures, IS2 Enclosures for Automation
  • Suitable for Product Class:
    Main Distribution Board, Cabinet, Control and Automation Board
  • Accessory Type:
    15. Distribution and earthing system
  • Product Type:
    57710071220
  • Material:
    Flat Copper
  • Options Provided:
    3. Joints for busbars
  • Remarks:
    ETIM

Material Compliance

  • RoHS Information:
    1STC860065
  • RoHS Status:
    No declaration needed
  • RoHS Date:
    20140108

Environmental

Dimensions

  • Product Net Width:
    60 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    105 mm
  • Product Net Weight:
    1.050 kg

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    1.070 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001522 - Busbar
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • eClass:
    V11.1 : 27370303
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links