You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS2-AD1088

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IS2-AD1088

General Information

  • Extended Product Type:
    IS2-AD1088
  • Product ID:
    AD1088
  • EAN:
    8015646713698
  • Catalog Description:
    IS2-AD1088 Main Distribution Board
  • Long Description:
    n.3 cover din 24mod panel ral7035

Technical

  • Suitable For:
    ArTu L Modular Structures, ArTu M Monobloc Structures, ArTu K Modular Structures, AM2 Cabinets, IS2 Enclosures for Automation
  • Suitable for Product Class:
    SR2
  • Accessory Type:
    Accessories for DIN panel
  • Product Type:
    57730073010
  • Door Type:
    Operator Panel
  • Door Surface Finishing:
    Opaque
  • Material:
    Pickled steel sheet
  • Remarks:
    ETIM
  • RAL Number:
    RAL 7035 - Light Grey

Environmental

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    655 mm
  • Product Net Weight:
    1.380 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.075 m
  • Package Level 1 Height:
    0.045 m
  • Package Level 1 Depth / Length:
    0.655 m
  • Package Level 1 Gross Weight:
    1.410 kg
  • Package Level 1 EAN:
    8015646713698
  • Package Level 2 Gross Weight:
    1.413 kg
  • Package Level 2 EAN:
    8015646713698

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • eClass:
    V11.1 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links