Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AI03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AI03

General Information

  • Product ID:
    AI03
  • ABB Type Designation:
    AI03
  • Catalog Description:
    AI module, 8-CH, 2-3-4 Wire RTDs

Additional Information

  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    8538908180

Dimensions

  • Product Net Depth / Length:
    254 mm
  • Product Net Height:
    508 mm
  • Product Net Width:
    101.6 mm
  • Product Net Weight:
    0.4 kg

Technical

  • Channel Type:
    AI
  • Number of Input Channels:
    8

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds