Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ARTU L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ARTU L

General Information

  • Extended Product Type:
    ARTU L
  • Product ID:
    AL1000
  • EAN:
    8015646617002
  • Catalog Description:
    ARTU L Cabinet, 50 mm x 100 mm x 50 mm
  • Long Description:
    N.4 M8 steel eyebolts;N.4 M8 LIFTING EYEBOLTS

Technical

  • Suitable For:
    ArTu L Modular Structures
  • Suitable for Product Class:
    Cabinet
  • Maximum Load Capacity:
    140 kg
  • Material:
    Metal
  • Model Number:
    Transport lug
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1STC008001D0203

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    0.180 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    170 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Depth / Length:
    20 mm
  • Package Level 1 Gross Weight:
    0.228 kg
  • Package Level 1 EAN:
    8015646617002

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002621 - Component for transport (switchgear cabinet)
  • ETIM 8:
    EC002621 - Components for transport (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182812
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds